COMPANY HEADER

The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

1 - 25 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Maximum Flow Rate

Optimum Air Flow Rate

Connection Type

Connection Size

Diameter

Length

Core Products

N/A BDE 1000 F 2 UBM 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 F 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 G 2 UBM 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 G 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 G 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 G 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 G 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 3/4 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 UBM 1.0/-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 UBM 2.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 W 2.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 W 2.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 N 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
N/A BDE 1000 X 2 UBM 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 1000 X 2 W 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 200 F 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 F 2 W 1.0 /-ELF-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 F 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
N/A BDE 200 G 2 UBM 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
1 - 25 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4