COMPANY HEADER

The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

76 - 97 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Maximum Flow Rate

Optimum Air Flow Rate

Connection Type

Connection Size

Diameter

Length

Core Products

N/A BDE BASE 200/400/1000 F 1.0 N/A N/A N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A N/A
N/A BDE 1000 F 2 UBM 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A N/A
N/A BDE 1000 N 2 W 4.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 1/4 in. N/A N/A
N/A BDE 1000 X 2 W 0.0 /-MF N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 200 M 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread metric N/A M42x2 N/A N/A
N/A BDE 200 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread NPT N/A 2 in. N/A N/A
N/A BDE 200 X 2 W 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 10 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 400 F 2 UBM 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A N/A
N/A BDE 400 F 2 W 1.0 /-NEUTRAL N/A 110 gpm417 L/min N/A 20 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A N/A
N/A BDE 400 G 2 W 2.0 /-RV0.003 N/A 110 gpm417 L/min N/A 20 L/min N/A Thread BSPP N/A 3/4 in. N/A N/A
N/A BDE 400 G 2 UBM 2.0 N/A 110 gpm417 L/min N/A 20 L/min N/A Thread BSPP N/A 3/4 in. N/A N/A
N/A BDE 400 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 20 L/min N/A Thread NPT N/A 2 in. N/A N/A
N/A BDE 400 N 2 W 4.0 N/A 110 gpm417 L/min N/A 20 L/min N/A Thread NPT N/A 1-1/4 in N/A N/A
N/A BDE 400 X 2 W 0.0 /-MF N/A 110 gpm417 L/min N/A 20 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE 1000 G 2 UBM 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A N/A
N/A BDE 1000 N 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A N/A
N/A BDE 400 X 2 W 0.0 /-NEUTRAL N/A 110 gpm417 L/min N/A 20 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
N/A BDE BASE 200/400/1000 N 1.0 /-RV0.02 N/A N/A N/A Thread NPT N/A 1 in. N/A N/A
N/A BDE BASE 200/400/1000 N 2.0 /-RV0.02 N/A N/A N/A Thread NPT N/A 2 in. N/A N/A
N/A BDE BASE 200/400/1000 F 1.0 /-RV0.003 N/A N/A N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A N/A
N/A BDE BASE 200/400/1000 G 1.0 /-RV0.003 N/A N/A N/A Thread BSPP N/A 1 in. N/A N/A
N/A BDE BASE 200/400/1000 G 1.0 /-RV0.02 N/A N/A N/A Thread BSPP N/A 1 in. N/A N/A
76 - 97 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4