Part Number |
Type |
Size |
Filter Rating |
Outside Diameter |
---|---|---|---|---|
2092188 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 50 µm | Outside Diameter N/A 4.5 in |
2092186 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 75 µm | Outside Diameter N/A 4.5 in |
7630240 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 1 µm | Outside Diameter N/A 2.5 in |
7630241 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 5 µm | Outside Diameter N/A 2.5 in |
7630242 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 20 µm | Outside Diameter N/A 2.5 in |
7608799 | Type N/A Cartridge Element | Size N/A 20 in | Filter Rating N/A 10 µm | Outside Diameter N/A 2.5 in |
7608800 | Type N/A Cartridge Element | Size N/A 20 in | Filter Rating N/A 20 µm | Outside Diameter N/A 2.5 in |
7604805 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 10 µm | Outside Diameter N/A 2.5 in |
7604806 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 20 µm | Outside Diameter N/A 2.5 in |
7640115 | Type N/A Cartridge Element | Size N/A 10 in | Filter Rating N/A 75 µm | Outside Diameter N/A 2.5 in |
7604807 | Type N/A Cartridge Element | Size N/A 20 in | Filter Rating N/A 5 µm | Outside Diameter N/A 2.5 in |
7640116 | Type N/A Cartridge Element | Size N/A 20 in | Filter Rating N/A 100 µm | Outside Diameter N/A 2.5 in |
7640026 | Type N/A Cartridge Element | Size N/A 20 in | Filter Rating N/A 30 µm | Outside Diameter N/A 2.5 in |
7640117 | Type N/A Cartridge Element | Size N/A 20 in | Filter Rating N/A 40 µm | Outside Diameter N/A 2.5 in |
7639843 | Type N/A Cartridge Element | Size N/A 30 in | Filter Rating N/A 20 µm | Outside Diameter N/A 2.5 in |
7640118 | Type N/A Cartridge Element | Size N/A 30 in | Filter Rating N/A 30 µm | Outside Diameter N/A 2.5 in |