COMPANY HEADER
A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Pilot Ratio

Seal Material

Body Material

Adjustment Options

Core Products

N/A RS08-01-AS6-N-3-300V N/A 3:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-N-3-500K250 N/A 3:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.) without Cover Cap
N/A RS08-01-AS6-N-3-500V N/A 3:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-N-3-500V100 N/A 3:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-N-3-500V200 N/A 3:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-N-3-500V270 N/A 3:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-N-4-500K N/A 4:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.) without Cover Cap
N/A RS08-01-AS6-N-4-500V N/A 4:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-N-4-500V250 N/A 4:1 N/A Buna-N N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-V-4-500F319 N/A 4:1 N/A Viton® N/A Aluminum N/A Factory Pre-Set, Non-Adjustable
N/A RS08-01-AS6-V-4-500V N/A 4:1 N/A Viton® N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-AS6-V-4-500V150 N/A 4:1 N/A Viton® N/A Aluminum N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500F160 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Factory Pre-Set, Non-Adjustable
N/A RS08-01-C-N-3-500F230 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Factory Pre-Set, Non-Adjustable
N/A RS08-01-C-N-3-500F330 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Factory Pre-Set, Non-Adjustable
N/A RS08-01-C-N-3-500H N/A 3:1 N/A Buna-N N/A Cartridge only N/A Knurled Hand Knob
N/A RS08-01-C-N-3-500H250 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Knurled Hand Knob
N/A RS08-01-C-N-3-500K N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.) without Cover Cap
N/A RS08-01-C-N-3-500V QS N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V050 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V130 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V150 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V160 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V200 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V220 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3