RV Cartridge Valves-Check Valves and Load, Ball Type
Cartridge Valves-Check Valves and Load
Clear
Filter
Style
- Ball
- Poppet
Seal Material
- Buna-N
- Viton®
Body Material
- Aluminum
- Cartridge only
- Steel
Number of Ports/Ways
Nominal Flow (gpm)
Nominal Flow (L/min)
Cracking Pressure (bar)
Cracking Pressure (psi)
Torque (N·m)
Torque (ft·lb)
Part Number |
Model Code Description |
Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2610473 | Model Code Description N/A RV06A-01-AS4-N-05 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2610211 | Model Code Description N/A RV06A-01-C-N-01 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 0.07 bar1 psi | Core Products |
| 2610212 | Model Code Description N/A RV06A-01-C-N-05 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2610481 | Model Code Description N/A RV06A-01-C-N-15 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2610154 | Model Code Description N/A RV06A-01-C-N-30 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 2610459 | Model Code Description N/A RV06A-01-C-N-70 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 2610507 | Model Code Description N/A RV06A-01-C-V-01 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 0.07 bar1 psi | Core Products |
| 2610508 | Model Code Description N/A RV06A-01-C-V-05 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2610509 | Model Code Description N/A RV06A-01-C-V-15 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2610510 | Model Code Description N/A RV06A-01-C-V-30 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 2610511 | Model Code Description N/A RV06A-01-C-V-70 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 2610786 | Model Code Description N/A RV06A-30-C-N-70 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 4 gpm15 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 3028644 | Model Code Description N/A RV08A-01-AS6-N-05 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2594326 | Model Code Description N/A RV08A-01-AS6-N-15 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2594484 | Model Code Description N/A RV08A-01-AS6-N-30 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 3028648 | Model Code Description N/A RV08A-01-AS6-V-05 | Seal Material N/A Viton® | Body Material N/A Aluminum | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2596832 | Model Code Description N/A RV08A-01-AS6-V-30 | Seal Material N/A Viton® | Body Material N/A Aluminum | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 560084 | Model Code Description N/A RV08A-01-C-N-05 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2594633 | Model Code Description N/A RV08A-01-C-N-10 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.7 bar10 psi | Core Products |
| 560085 | Model Code Description N/A RV08A-01-C-N-15 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2611085 | Model Code Description N/A RV08A-01-C-N-25 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1.7 bar25 psi | Core Products |
| 560086 | Model Code Description N/A RV08A-01-C-N-30 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 560087 | Model Code Description N/A RV08A-01-C-N-70 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 5 bar70 psi | Core Products |
| 2611017 | Model Code Description N/A RV08A-01-C-U-05 | Seal Material N/A | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2592507 | Model Code Description N/A RV08A-01-C-U-15 | Seal Material N/A | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |