Sign In
Hydac Logo

My HYDAC login

Products Background Image
1 - 25 of 67 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Style

  • Ball
  • Poppet

Seal Material

  • Buna-N
  • Viton®

Body Material

  • Aluminum
  • Cartridge only
  • Steel

Number of Ports/Ways

Nominal Flow (gpm)

Nominal Flow (L/min)

Cracking Pressure (bar)

Cracking Pressure (psi)

Torque (N·m)

Torque (ft·lb)

Part Number

Model Code Description

Seal Material

Body Material

Nominal Flow

Cracking Pressure

Core Products

N/A RV06A-01-AS4-N-05 N/A Buna-N N/A Aluminum N/A 4 gpm15 L/min N/A 0.35 bar5 psi
N/A RV06A-01-C-N-01 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 0.07 bar1 psi
N/A RV06A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 0.35 bar5 psi
N/A RV06A-01-C-N-15 N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 1 bar15 psi
N/A RV06A-01-C-N-30 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 2.1 bar30 psi
N/A RV06A-01-C-N-70 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 4.8 bar70 psi
N/A RV06A-01-C-V-01 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 0.07 bar1 psi
N/A RV06A-01-C-V-05 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 0.35 bar5 psi
N/A RV06A-01-C-V-15 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 1 bar15 psi
N/A RV06A-01-C-V-30 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 2.1 bar30 psi
N/A RV06A-01-C-V-70 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 4.8 bar70 psi
N/A RV06A-30-C-N-70 N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 4.8 bar70 psi
N/A RV08A-01-AS6-N-05 N/A Buna-N N/A Aluminum N/A 10 gpm38 L/min N/A 0.35 bar5 psi
N/A RV08A-01-AS6-N-15 N/A Buna-N N/A Aluminum N/A 10 gpm38 L/min N/A 1 bar15 psi
N/A RV08A-01-AS6-N-30 N/A Buna-N N/A Aluminum N/A 10 gpm38 L/min N/A 2.1 bar30 psi
N/A RV08A-01-AS6-V-05 N/A Viton® N/A Aluminum N/A 10 gpm38 L/min N/A 0.35 bar5 psi
N/A RV08A-01-AS6-V-30 N/A Viton® N/A Aluminum N/A 10 gpm38 L/min N/A 2.1 bar30 psi
N/A RV08A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 0.35 bar5 psi
N/A RV08A-01-C-N-10 N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 0.7 bar10 psi
N/A RV08A-01-C-N-15 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 1 bar15 psi
N/A RV08A-01-C-N-25 N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 1.7 bar25 psi
N/A RV08A-01-C-N-30 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 2.1 bar30 psi
N/A RV08A-01-C-N-70 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 5 bar70 psi
N/A RV08A-01-C-U-05 N/A N/A Cartridge only N/A 10 gpm38 L/min N/A 0.35 bar5 psi
N/A RV08A-01-C-U-15 N/A N/A Cartridge only N/A 10 gpm38 L/min N/A 1 bar15 psi
1 - 25 of 67 | Results Per Page | View | Unit of Measure
1 2 3