RV Cartridge Valves-Check Valves and Load, Ball Type
Cartridge Valves-Check Valves and Load
Clear
Filter
Style
- Ball
- Poppet
Seal Material
- Buna-N
- Viton®
Body Material
- Aluminum
- Cartridge only
- Steel
Number of Ports/Ways
Nominal Flow (gpm)
Nominal Flow (L/min)
Cracking Pressure (bar)
Cracking Pressure (psi)
Torque (N·m)
Torque (ft·lb)
Part Number |
Model Code Description |
Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 3010153 | Model Code Description N/A RV08A-01-C-V-05 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2592381 | Model Code Description N/A RV08A-01-C-V-10 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 0.7 bar10 psi | Core Products |
| 3010154 | Model Code Description N/A RV08A-01-C-V-15 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2611086 | Model Code Description N/A RV08A-01-C-V-25 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1.7 bar25 psi | Core Products |
| 3010155 | Model Code Description N/A RV08A-01-C-V-30 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 2592382 | Model Code Description N/A RV08A-01-C-V-50 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 3.5 bar50 psi | Core Products |
| 3010156 | Model Code Description N/A RV08A-01-C-V-70 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 2595807 | Model Code Description N/A RV08A-01-SS6-N-15 | Seal Material N/A Buna-N | Body Material N/A Steel | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2560429 | Model Code Description N/A RV08A-01-SS6-N-70 | Seal Material N/A Buna-N | Body Material N/A Steel | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 3328452 | Model Code Description N/A RV08A-51-C-N-145 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 10 gpm38 L/min | Cracking Pressure N/A 10 bar145 psi | Core Products |
| 2594541 | Model Code Description N/A RV10A-01-AS8-N-05 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2599609 | Model Code Description N/A RV10A-01-AS8-V-15 | Seal Material N/A Viton® | Body Material N/A Aluminum | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 1 bar14.5 psi | Core Products |
| 3134989 | Model Code Description N/A RV10A-01-C-N-0 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 0 bar0 psi | Core Products |
| 3014052 | Model Code Description N/A RV10A-01-C-N-05 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3627553 | Model Code Description N/A RV10A-01-C-N-100 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 6.9 bar100 psi | Core Products |
| 3014103 | Model Code Description N/A RV10A-01-C-N-15 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 1 bar14.5 psi | Core Products |
| 3054668 | Model Code Description N/A RV10A-01-C-N-20 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 1.4 bar20 psi | Core Products |
| 3014104 | Model Code Description N/A RV10A-01-C-N-30 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 3014105 | Model Code Description N/A RV10A-01-C-N-70 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 3014106 | Model Code Description N/A RV10A-01-C-V-05 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3014107 | Model Code Description N/A RV10A-01-C-V-15 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 1 bar14.5 psi | Core Products |
| 3014108 | Model Code Description N/A RV10A-01-C-V-30 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 2610389 | Model Code Description N/A RV10A-01-C-V-50 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 3.5 bar50 psi | Core Products |
| 3014109 | Model Code Description N/A RV10A-01-C-V-70 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 2595341 | Model Code Description N/A RV10A-01-SS8-N-05 | Seal Material N/A Buna-N | Body Material N/A Steel | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |