RV Cartridge Valves-Check Valves and Load, Ball Type
Cartridge Valves-Check Valves and Load
Clear
Filter
Style
- Ball
- Poppet
Seal Material
- Buna-N
- Viton®
Body Material
- Aluminum
- Cartridge only
- Steel
Number of Ports/Ways
Nominal Flow (gpm)
Nominal Flow (L/min)
Cracking Pressure (bar)
Cracking Pressure (psi)
Torque (N·m)
Torque (ft·lb)
Part Number |
Model Code Description |
Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2597200 | Model Code Description N/A RV10A-01-SS8-N-15 | Seal Material N/A Buna-N | Body Material N/A Steel | Nominal Flow N/A 21 gpm80 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 2560848 | Model Code Description N/A RV12A-01-AS12-N-05 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3047039 | Model Code Description N/A RV12A-01-C-N-05 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3047040 | Model Code Description N/A RV12A-01-C-N-12 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 0.8 bar12 psi | Core Products |
| 3047041 | Model Code Description N/A RV12A-01-C-N-25 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 1.7 bar25 psi | Core Products |
| 3047042 | Model Code Description N/A RV12A-01-C-N-50 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 3.5 bar50 psi | Core Products |
| 3046520 | Model Code Description N/A RV12A-01-C-V-05 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2596493 | Model Code Description N/A RV12A-01-SS12-V-05 | Seal Material N/A Viton® | Body Material N/A Steel | Nominal Flow N/A 31 gpm120 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 2560849 | Model Code Description N/A RV16A-01-AS16-N-05 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3015349 | Model Code Description N/A RV16A-01-C-N-05 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3555397 | Model Code Description N/A RV16A-01-C-N-100 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 6.9 bar100 psi | Core Products |
| 3015350 | Model Code Description N/A RV16A-01-C-N-15 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 3015351 | Model Code Description N/A RV16A-01-C-N-30 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 2.1 bar30 psi | Core Products |
| 3015352 | Model Code Description N/A RV16A-01-C-N-70 QS | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 4.8 bar70 psi | Core Products |
| 3015363 | Model Code Description N/A RV16A-01-C-V-05 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |
| 3015364 | Model Code Description N/A RV16A-01-C-V-15 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 1 bar15 psi | Core Products |
| 3926014 | Model Code Description N/A RV16A-01E-C-N-05 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Nominal Flow N/A 44 gpm165 L/min | Cracking Pressure N/A 0.35 bar5 psi | Core Products |