SD Flow Control Valves, Needle, Poppet Type
Cartridge Valves-Flow Control
A screw-in cartridge, adjustable variable orifice, hydraulic flow restrictor valve, non-pressure compensated.
Part Number |
Model Code Description |
Nominal Flow |
Cavity |
Connection Type |
Size |
Core Products |
|---|---|---|---|---|---|---|
| 2599172 | Model Code Description N/A SD08-01-AS6-N-H | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A SAE-6 | Size N/A 08 | Core Products |
| 2598165 | Model Code Description N/A SD08-01-AS6-N-K | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A SAE-6 | Size N/A 08 | Core Products |
| 2594485 | Model Code Description N/A SD08-01-AS6-N-V | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A SAE-6 | Size N/A 08 | Core Products |
| 2597759 | Model Code Description N/A SD08-01-AS6-V-4.0V | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A SAE-6 | Size N/A 08 | Core Products |
| 3033837 | Model Code Description N/A SD08-01-C-N-H | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A Cartridge Only | Size N/A 08 | Core Products |
| 2593904 | Model Code Description N/A SD08-01-C-N-K | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A Cartridge Only | Size N/A 08 | Core Products |
| 3009792 | Model Code Description N/A SD08-01-C-N-V QS | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A Cartridge Only | Size N/A 08 | Core Products |
| 3033838 | Model Code Description N/A SD08-01-C-V-H | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A Cartridge Only | Size N/A 08 | Core Products |
| 3014834 | Model Code Description N/A SD08-01-C-V-V | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A Cartridge Only | Size N/A 08 | Core Products |
| 2594246 | Model Code Description N/A SD08-01-SS6-N-H | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A SAE-6 | Size N/A 08 | Core Products |
| 2596465 | Model Code Description N/A SD08-01-SS6-V-H | Nominal Flow N/A Up to 16 gpm60 L/min | Cavity N/A FC08-2 | Connection Type N/A SAE-6 | Size N/A 08 | Core Products |
| 2599470 | Model Code Description N/A SD10-01-AS8-N-V | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A SAE-6 | Size N/A 10 | Core Products |
| 2594421 | Model Code Description N/A SD10-01-C-N-F | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |
| 3054472 | Model Code Description N/A SD10-01-C-N-H | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |
| 2594598 | Model Code Description N/A SD10-01-C-N-K | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |
| 3017145 | Model Code Description N/A SD10-01-C-N-V QS | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |
| 2592505 | Model Code Description N/A SD10-01-C-U-V | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |
| 3054473 | Model Code Description N/A SD10-01-C-V-H | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |
| 3054474 | Model Code Description N/A SD10-01-C-V-V | Nominal Flow N/A Up to 42 gpm160 L/min | Cavity N/A FC10-2 | Connection Type N/A Cartridge Only | Size N/A 10 | Core Products |