101 - 118 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Seals

Adjustment Range

Nominal Flow

Valve Operator

Core Products

2595930 N/A DR10-01-C-N-190H N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Knurled Hand Knob
2594945 N/A DR10-01-C-N-190HD N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Knurled Hand Knob
3556389 N/A DR10-01-C-N-190K N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head with Cover Cap
2599392 N/A DR10-01-C-N-190K150 N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head with Cover Cap
2594249 N/A DR10-01-C-N-190K185 N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head with Cover Cap
3026817 N/A DR10-01-C-N-190V QS N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
2598562 N/A DR10-01-C-N-190V050 N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
2591734 N/A DR10-01-C-N-190V058 N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
2593031 N/A DR10-01-C-N-190V100 N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
2599552 N/A DR10-01-C-V-070V036 N/A Viton® N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2599685 N/A DR10-01-C-V-070V040 N/A Viton® N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
3026819 N/A DR10-01-C-V-140V N/A Viton® N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2598947 N/A DR10-01-C-V-140V101 N/A Viton® N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
3026820 N/A DR10-01-C-V-190V N/A Viton® N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
2599686 N/A DR10-01-C-V-190V180 N/A Viton® N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
2591788 N/A DR10-01-SS8-N-070V N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2594221 N/A DR10-01-SS8-N-140V100 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2596941 N/A DR10-01-SS8-N-190K150 N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head with Cover Cap
101 - 118 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5