DB Pressure Relief Valve, Direct Acting, Poppet Type
Cartridge Valves-Pressure Relief
Clear
Filter
Valve Model
- DB06C-01
- DB08A-01
- DB08P-01
- DB10P-01
- DB12P-01
- DB16P-01
Body
- Aluminum
- Cartridge only
- Steel
- Zinc Plated Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Options
Flow Capacity (L/min)
At Least :
No More Than :
Available Range: 19 to 300
Available Range: 19 to 300
Cavity
- FC06-2
- FC08-2
- FC10-2
- FC12-2
- FC16-2
Valve Operator
Part Number |
Model Code Description |
Maximum Flow Rate |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|
| 3141205 | Model Code Description N/A DB08P-01-C-V-330V | Maximum Flow Rate N/A 60 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3141206 | Model Code Description N/A DB08P-01-C-V-500V | Maximum Flow Rate N/A 60 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596376 | Model Code Description N/A DB08P-01-SS6-N-500V400 | Maximum Flow Rate N/A 60 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2690115 | Model Code Description N/A DB10P-01-AS8-330V280 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592670 | Model Code Description N/A DB10P-01-AS8-N-050H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599192 | Model Code Description N/A DB10P-01-AS8-N-050K015 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595385 | Model Code Description N/A DB10P-01-AS8-N-050V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595265 | Model Code Description N/A DB10P-01-AS8-N-090V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599277 | Model Code Description N/A DB10P-01-AS8-N-090V045 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599826 | Model Code Description N/A DB10P-01-AS8-N-180V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592245 | Model Code Description N/A DB10P-01-AS8-N-180V150 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592661 | Model Code Description N/A DB10P-01-AS8-N-330H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2550962 | Model Code Description N/A DB10P-01-AS8-N-330V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2690067 | Model Code Description N/A DB10P-01-AS8-N-330V190 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2550588 | Model Code Description N/A DB10P-01-AS8-N-500V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595810 | Model Code Description N/A DB10P-01-C-N-050F010 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3077673 | Model Code Description N/A DB10P-01-C-N-050H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596058 | Model Code Description N/A DB10P-01-C-N-050K030 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3010838 | Model Code Description N/A DB10P-01-C-N-050V QS | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594437 | Model Code Description N/A DB10P-01-C-N-050V025 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2597140 | Model Code Description N/A DB10P-01-C-N-090F050 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592436 | Model Code Description N/A DB10P-01-C-N-090H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3010839 | Model Code Description N/A DB10P-01-C-N-090V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596140 | Model Code Description N/A DB10P-01-C-N-180F080 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595048 | Model Code Description N/A DB10P-01-C-N-180H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |