DB Pressure Relief Valve, Direct Acting, Poppet Type
Cartridge Valves-Pressure Relief
Clear
Filter
Valve Model
- DB06C-01
- DB08A-01
- DB08P-01
- DB10P-01
- DB12P-01
- DB16P-01
Body
- Aluminum
- Cartridge only
- Steel
- Zinc Plated Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Options
Flow Capacity (L/min)
At Least :
No More Than :
Available Range: 19 to 300
Available Range: 19 to 300
Cavity
- FC06-2
- FC08-2
- FC10-2
- FC12-2
- FC16-2
Valve Operator
Part Number |
Model Code Description |
Maximum Flow Rate |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|
| 2599981 | Model Code Description N/A DB06C-01-AS4-N-180F050 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610734 | Model Code Description N/A DB06C-01-AS4-N-180H | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2597653 | Model Code Description N/A DB06C-01-AS4-N-180V | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2596439 | Model Code Description N/A DB06C-01-AS4-N-300V | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2597655 | Model Code Description N/A DB06C-01-AS4-N-500V | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611156 | Model Code Description N/A DB06C-01-C-N-180F050 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610733 | Model Code Description N/A DB06C-01-C-N-180H | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610322 | Model Code Description N/A DB06C-01-C-N-180V QS | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611039 | Model Code Description N/A DB06C-01-C-N-180V080 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611043 | Model Code Description N/A DB06C-01-C-N-180V085 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611165 | Model Code Description N/A DB06C-01-C-N-180V090 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610969 | Model Code Description N/A DB06C-01-C-N-180V100 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611044 | Model Code Description N/A DB06C-01-C-N-180V120 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610925 | Model Code Description N/A DB06C-01-C-N-180V150 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610946 | Model Code Description N/A DB06C-01-C-N-300F125 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610881 | Model Code Description N/A DB06C-01-C-N-300F240 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610895 | Model Code Description N/A DB06C-01-C-N-300F275 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610940 | Model Code Description N/A DB06C-01-C-N-300F290 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610324 | Model Code Description N/A DB06C-01-C-N-300V QS | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610836 | Model Code Description N/A DB06C-01-C-N-300V095 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610430 | Model Code Description N/A DB06C-01-C-N-300V100 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610891 | Model Code Description N/A DB06C-01-C-N-300V125 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610432 | Model Code Description N/A DB06C-01-C-N-300V145 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610955 | Model Code Description N/A DB06C-01-C-N-300V150 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610874 | Model Code Description N/A DB06C-01-C-N-300V170 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |