DB Pressure Relief Valve, Direct Acting, Poppet Type
Cartridge Valves-Pressure Relief
Clear
Filter
Valve Model
- DB06C-01
- DB08A-01
- DB08P-01
- DB10P-01
- DB12P-01
- DB16P-01
Body
- Aluminum
- Cartridge only
- Steel
- Zinc Plated Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Options
Flow Capacity (L/min)
At Least :
No More Than :
Available Range: 19 to 300
Available Range: 19 to 300
Cavity
- FC06-2
- FC08-2
- FC10-2
- FC12-2
- FC16-2
Valve Operator
Part Number |
Model Code Description |
Maximum Flow Rate |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|
| 2599721 | Model Code Description N/A DB10P-01-C-N-500V330 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599690 | Model Code Description N/A DB10P-01-C-N-500V340 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2597349 | Model Code Description N/A DB10P-01-C-N-500V400 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595377 | Model Code Description N/A DB10P-01-C-N-600H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599422 | Model Code Description N/A DB10P-01-C-N-600K530 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3010837 | Model Code Description N/A DB10P-01-C-N-600V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599064 | Model Code Description N/A DB10P-01-C-N-600V420 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595158 | Model Code Description N/A DB10P-01-C-N-600V520 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3907835 | Model Code Description N/A DB10P-01-C-N-600V580 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599571 | Model Code Description N/A DB10P-01-C-N-600V590 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596122 | Model Code Description N/A DB10P-01-C-V-050H | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3061250 | Model Code Description N/A DB10P-01-C-V-050V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 7510184 | Model Code Description N/A DB10P-01-C-V-050V040 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3061251 | Model Code Description N/A DB10P-01-C-V-090V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3061252 | Model Code Description N/A DB10P-01-C-V-180V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3061253 | Model Code Description N/A DB10P-01-C-V-330V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594474 | Model Code Description N/A DB10P-01-C-V-330V200 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3061254 | Model Code Description N/A DB10P-01-C-V-500V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3061255 | Model Code Description N/A DB10P-01-C-V-600V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594241 | Model Code Description N/A DB10P-01-SS8-N-050F030 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592288 | Model Code Description N/A DB10P-01-SS8-N-050V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592911 | Model Code Description N/A DB10P-01-SS8-N-090V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594240 | Model Code Description N/A DB10P-01-SS8-N-330F310 | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595584 | Model Code Description N/A DB10P-01-SS8-N-330K | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2556575 | Model Code Description N/A DB10P-01-SS8-N-330V | Maximum Flow Rate N/A 120 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |