DB Pressure Relief Valve, Direct Acting, Poppet Type
Cartridge Valves-Pressure Relief
Clear
Filter
Valve Model
- DB06C-01
- DB08A-01
- DB08P-01
- DB10P-01
- DB12P-01
- DB16P-01
Body
- Aluminum
- Cartridge only
- Steel
- Zinc Plated Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Options
Flow Capacity (L/min)
At Least :
No More Than :
Available Range: 19 to 300
Available Range: 19 to 300
Cavity
- FC06-2
- FC08-2
- FC10-2
- FC12-2
- FC16-2
Valve Operator
Part Number |
Model Code Description |
Maximum Flow Rate |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|
| 2597308 | Model Code Description N/A DB16P-01-C-N-330V240 | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2598880 | Model Code Description N/A DB16P-01-C-N-500F350 | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594486 | Model Code Description N/A DB16P-01-C-N-500K | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3010794 | Model Code Description N/A DB16P-01-C-N-500V | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3119939 | Model Code Description N/A DB16P-01-C-V-050V | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3119940 | Model Code Description N/A DB16P-01-C-V-090V | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3119942 | Model Code Description N/A DB16P-01-C-V-330V | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2599285 | Model Code Description N/A DB16P-01-C-V-500H | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3119943 | Model Code Description N/A DB16P-01-C-V-500V | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596232 | Model Code Description N/A DB16P-01-SS16-N-330V | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2598006 | Model Code Description N/A DB16P-01-SS16-N-500H | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2593016 | Model Code Description N/A DB16P-01-SS16-N-500V500 | Maximum Flow Rate N/A 300 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |