DB Pressure Relief Valve, Direct Acting, Poppet Type
Cartridge Valves-Pressure Relief
Clear
Filter
Valve Model
- DB06C-01
- DB08A-01
- DB08P-01
- DB10P-01
- DB12P-01
- DB16P-01
Body
- Aluminum
- Cartridge only
- Steel
- Zinc Plated Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Options
Flow Capacity (L/min)
At Least :
No More Than :
Available Range: 19 to 300
Available Range: 19 to 300
Cavity
- FC06-2
- FC08-2
- FC10-2
- FC12-2
- FC16-2
Valve Operator
Part Number |
Model Code Description |
Maximum Flow Rate |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|
| 2611045 | Model Code Description N/A DB06C-01-C-N-300V175 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610883 | Model Code Description N/A DB06C-01-C-N-300V180 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610461 | Model Code Description N/A DB06C-01-C-N-300V190 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610581 | Model Code Description N/A DB06C-01-C-N-300V200 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610723 | Model Code Description N/A DB06C-01-C-N-300V235 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610885 | Model Code Description N/A DB06C-01-C-N-300V240 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610427 | Model Code Description N/A DB06C-01-C-N-300V250 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610680 | Model Code Description N/A DB06C-01-C-N-300V261 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610654 | Model Code Description N/A DB06C-01-C-N-300V270 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610673 | Model Code Description N/A DB06C-01-C-N-300V275 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610819 | Model Code Description N/A DB06C-01-C-N-300V278 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611244 | Model Code Description N/A DB06C-01-C-N-300V290 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610890 | Model Code Description N/A DB06C-01-C-N-300V300 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611114 | Model Code Description N/A DB06C-01-C-N-500F | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610851 | Model Code Description N/A DB06C-01-C-N-500F300 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611267 | Model Code Description N/A DB06C-01-C-N-500F310 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610941 | Model Code Description N/A DB06C-01-C-N-500F320 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610342 | Model Code Description N/A DB06C-01-C-N-500V QS | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610651 | Model Code Description N/A DB06C-01-C-N-500V150 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611258 | Model Code Description N/A DB06C-01-C-N-500V200 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610666 | Model Code Description N/A DB06C-01-C-N-500V225 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610652 | Model Code Description N/A DB06C-01-C-N-500V240 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2611037 | Model Code Description N/A DB06C-01-C-N-500V277 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610355 | Model Code Description N/A DB06C-01-C-N-500V297 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |
| 2610835 | Model Code Description N/A DB06C-01-C-N-500V300 | Maximum Flow Rate N/A 19 L/min | Operating Temperature [Min] N/A -29 ºC-20 ºF | Core Products |