DB Pressure Relief Valve, Direct Acting, Poppet Type
Cartridge Valves-Pressure Relief
Clear
Filter
Valve Model
- DB06C-01
- DB08A-01
- DB08P-01
- DB10P-01
- DB12P-01
- DB16P-01
Body
- Aluminum
- Cartridge only
- Steel
- Zinc Plated Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Options
Flow Capacity (L/min)
At Least :
No More Than :
Available Range: 19 to 300
Available Range: 19 to 300
Cavity
- FC06-2
- FC08-2
- FC10-2
- FC12-2
- FC16-2
Valve Operator
Part Number |
Model Code Description |
Maximum Flow Rate |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|
| 2597327 | Model Code Description N/A DB08A-01-C-V-600F515 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2597442 | Model Code Description N/A DB08A-01-C-V-600F530 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594554 | Model Code Description N/A DB08A-01-C-V-600K | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3010147 | Model Code Description N/A DB08A-01-C-V-600V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3020520 | Model Code Description N/A DB08A-01-SB3-N-500V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 4272607 | Model Code Description N/A DB08A-01-SB3-N-500V320 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3020522 | Model Code Description N/A DB08A-01-SB3-N-600V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 4086030 | Model Code Description N/A DB08A-01-SB3-N-600V500 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592925 | Model Code Description N/A DB08A-01-SS6-N-180V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2550617 | Model Code Description N/A DB08A-01-SS6-N-330H | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2591573 | Model Code Description N/A DB08A-01-SS6-N-330V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595547 | Model Code Description N/A DB08A-01-SS6-N-330V160 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595548 | Model Code Description N/A DB08A-01-SS6-N-330V300 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595641 | Model Code Description N/A DB08A-01-SS6-N-500H | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2593344 | Model Code Description N/A DB08A-01-SS6-N-500V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2561737 | Model Code Description N/A DB08A-01-SS6-N-500V320 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596600 | Model Code Description N/A DB08A-01-SS6-N-500V500 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2592130 | Model Code Description N/A DB08A-01-SS6-N-600H | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2595448 | Model Code Description N/A DB08A-01-SS6-N-600V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2562162 | Model Code Description N/A DB08A-01-SS6-N-600V500 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2593112 | Model Code Description N/A DB08A-01-SS6-N-600V550 | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2594997 | Model Code Description N/A DB08A-01-SS6-V-050K | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2596242 | Model Code Description N/A DB08A-01-SS6-V-050V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 3020481 | Model Code Description N/A DB08A-01-SS6-V-500V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |
| 2552562 | Model Code Description N/A DB08A-01-SS6-V-600V | Maximum Flow Rate N/A 38 L/min | Operating Temperature [Min] N/A -20 ºC-4 ºF | Core Products |