FPO Kits
Charging and Gauging Units
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring. This charging kit is used for oil & gas/offshore type accumulators having the repairable 2 piece gas valve (denoted by "11" in the gas port segment in the accumulator model code.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring. This charging kit is used for oil & gas/offshore type accumulators having the repairable 2 piece gas valve (denoted by "11" in the gas port segment in the accumulator model code.
Part Number |
Model Code Description |
Series |
Use With |
Operating Pressure [Max] |
Hose Length |
Core Products |
|---|---|---|---|---|---|---|
| 2083385 | Model Code Description N/A FPO 210 (S11) No Hose, No Case | Series N/A FPO | Use With N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) | Operating Pressure [Max] N/A 210 bar3000 psi | Hose Length N/A | Core Products |
| 2081774 | Model Code Description N/A FPO 210 F3 K (S11, CGA 580) Houston | Series N/A FPO | Use With N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) | Operating Pressure [Max] N/A 210 bar3000 psi | Hose Length N/A 10 ft3 m | Core Products |
| 2200026 | Model Code Description N/A FPO 210 F3 K (TR-S11, CGA 580) | Series N/A FPO | Use With N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) | Operating Pressure [Max] N/A 210 bar3000 psi | Hose Length N/A 10 ft3 m | Core Products |
| 2083371 | Model Code Description N/A FPO 414 F3 K TR (S11, CGA 677) | Series N/A FPO | Use With N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) | Operating Pressure [Max] N/A 414 bar6000 psi | Hose Length N/A 10 ft3 m | Core Products |