Permanent Gauging Block
Charging and Gauging Units
The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block.
Part Number |
Model Code Description |
Connection Type |
Gas Valve Size |
Gas Valve Type |
Open End Wrench Size |
Core Products |
|---|---|---|---|---|---|---|
| 2096958 | Model Code Description N/A PERM GAUGE BLOCK VER 1 x SAE-4 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2084353 | Model Code Description N/A PERM GAUGING BLOCK V4 ASSY W/SAE-6 PORT | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2071310 | Model Code Description N/A PERM GAUGING BLOCK VER1 1450 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2560034 | Model Code Description N/A PERM GAUGING BLOCK VER1 2300 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2070674 | Model Code Description N/A PERM GAUGING BLOCK VER1 3600 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2089958 | Model Code Description N/A PERM GAUGING BLOCK VER1 5800 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2093228 | Model Code Description N/A PERM GAUGING BLOCK VER1 850 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2114822 | Model Code Description N/A PERM GAUGING BLOCK VER1 ASSY | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
| 2054513 | Model Code Description N/A PERM GAUGING BLOCK VER4 850 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2071817 | Model Code Description N/A PERM GAUGING BLOCK VER4 (SAE-8 ONLY) | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2054514 | Model Code Description N/A PERM GAUGING BLOCK VER4 1450 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2054515 | Model Code Description N/A PERM GAUGING BLOCK VER4 2300 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2054481 | Model Code Description N/A PERM GAUGING BLOCK VER4 3600 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2054516 | Model Code Description N/A PERM GAUGING BLOCK VER4 5800 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2205549 | Model Code Description N/A PERM GAUGING BLOCK VER4 8700 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 366621 | Model Code Description N/A PERM GAUGING BLOCK VER4 ASSY | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
| 2054517 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 850 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
| 2054518 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 1450 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
| 2054519 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 2300 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
| 2054494 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 3600 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
| 2054520 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 5800 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
| 2103451 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR ASSY | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
| 2207494 | Model Code Description N/A PERM GAUGING BLOCK VER4 TRS11 3000 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |