COMPANY HEADER
The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block.
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Connection Type

Gas Valve Size

Gas Valve Type

Open End Wrench Size

Core Products

N/A PERM GAUGE BLOCK VER 1 x SAE-4 N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK V4 ASSY W/SAE-6 PORT N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER1 1450 N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK VER1 2300 N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK VER1 3600 N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK VER1 5800 N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK VER1 850 N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK VER1 ASSY N/A DIN N/A M28 x 1.5 N/A HYDAC Gas Valve Version 1 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 850 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 (SAE-8 ONLY) N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 1450 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 2300 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 3600 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 5800 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 8700 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 ASSY N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 50 mm
N/A PERM GAUGING BLOCK VER4 TR 850 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
N/A PERM GAUGING BLOCK VER4 TR 1450 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
N/A PERM GAUGING BLOCK VER4 TR 2300 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
N/A PERM GAUGING BLOCK VER4 TR 3600 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
N/A PERM GAUGING BLOCK VER4 TR 5800 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
N/A PERM GAUGING BLOCK VER4 TR ASSY N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
N/A PERM GAUGING BLOCK VER4 TRS11 3000 N/A UNF N/A 7/8 in. - 14 N/A HYDAC Gas Valve Version 4 N/A 32 mm
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1