Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
---|---|---|---|---|---|---|---|
316871 | Model Code Description N/A VD5D.0/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2061355 | Model Code Description N/A VD5D.0/V-L110-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2063810 | Model Code Description N/A VD5D.0/V-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
306861 | Model Code Description N/A VD5D.0/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2201254 | Model Code Description N/A VD5D.0/V-L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2096229 | Model Code Description N/A VD5D.0/V-L24-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
316870 | Model Code Description N/A VD5D.0/V-L48 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
316872 | Model Code Description N/A VD5D.0/-V-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
317036 | Model Code Description N/A VD5D.0/V-W-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
317034 | Model Code Description N/A VD5D.0/V-W-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
314383 | Model Code Description N/A VD5D.0/W-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
2201255 | Model Code Description N/A VD5D.0/W-L110-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
2072342 | Model Code Description N/A VD5D.0/W-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
1307557 | Model Code Description N/A VD5D.0/W-L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
316862 | Model Code Description N/A VD8D.0/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2062131 | Model Code Description N/A VD8D.0/L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2097289 | Model Code Description N/A VD8D.0/L110-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2067602 | Model Code Description N/A VD8D.0/L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
316860 | Model Code Description N/A VD8D.0/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2091194 | Model Code Description N/A VD8D.0/L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
316002 | Model Code Description N/A VD8D.0/-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2551785 | Model Code Description N/A VD8D.0/-V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2061995 | Model Code Description N/A VD8D.0/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
316873 | Model Code Description N/A VD8D.0/-V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2061727 | Model Code Description N/A VD8D.0/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |