Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
---|---|---|---|---|---|---|---|
![]() | |||||||
2094188 | Model Code Description N/A VD8D.0/V-L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2097466 | Model Code Description N/A VD8D.0/V-L24-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
317039 | Model Code Description N/A VD8D.0/-V-W-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
2098666 | Model Code Description N/A VD8D.0/V-W-L24-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
316890 | Model Code Description N/A VD8D.0/W-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
316888 | Model Code Description N/A VD8D.0/W-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
2062640 | Model Code Description N/A VD8D.1/V-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
316882 | Model Code Description N/A VD2D.0/-W-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
316887 | Model Code Description N/A VD5D.0/-W-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
2552895 | Model Code Description N/A VD10/420D/L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 10 bar145 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
2554758 | Model Code Description N/A VD10/420D/L110-V | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 10 bar145 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |