VM: Medium Pressure Type CD: Electrical Switch
Clogging Indicators-Differential
Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.
Clear
Filter
Type of Indication
- Electrical Switch
Trip Pressure / Range (bar)
- 2
- 3
- 5
Trip Pressure / Range (psi)
- 29
- 43
- 72
Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1307257 | Model Code Description N/A VM2.5CD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1294401 | Model Code Description N/A VM2.5CD.0/-2M0-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1292721 | Model Code Description N/A VM2CD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1299830 | Model Code Description N/A VM2CD.0/-2M0-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1313180 | Model Code Description N/A VM3CD.1/-2M0-30C | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 3 bar43 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1289998 | Model Code Description N/A VM5CD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1295003 | Model Code Description N/A VM5CD.0/-2M0-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1266950 | Model Code Description N/A VM5CD.0/2M20 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |
| 1289389 | Model Code Description N/A VM5CD.0/-2M20-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m | Core Products |