Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Switching Type |
Medium |
Maximum Torque |
Core Products |
---|---|---|---|---|---|---|---|---|
1272110 | Model Code Description N/A VMF 2.5 LZ.1 /-D4C | Type of Indication N/A Electrical Switch (75% & 100% Activation) W/30ºC Thermal Lockout. 4 LED's (grn=pwr, Blue= Below 86ºF, Yel=75%, Red=100%) | Trip Pressure / Range N/A 2.5 bar36 psi | Thread N/A G 1/8 | Switching Type N/A N/O (75%), N/C (100%) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
1281660 | Model Code Description N/A VMF2.5D.1/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2.5 bar36 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
1262378 | Model Code Description N/A VMF2.5D.1/L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2.5 bar36 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
301708 | Model Code Description N/A VMF2D.0/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
301705 | Model Code Description N/A VMF2D.0/L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
2086071 | Model Code Description N/A VMF2D.0/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
307853 | Model Code Description N/A VMF2D.1/-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Switching Type N/A N/O Contact | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
2090229 | Model Code Description N/A VMF3D.0/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 3 bar43 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
1261188 | Model Code Description N/A VMF5D.0/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
1306089 | Model Code Description N/A VMF5D.1/L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/8 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
2063724 | Model Code Description N/A VR0.2D.0/L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 0.2 bar3 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2065050 | Model Code Description N/A VR0.2D.0/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 0.2 bar3 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2070579 | Model Code Description N/A VR0.8D.0/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 0.8 bar11 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2067177 | Model Code Description N/A VR0.8D.0/-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 0.8 bar11 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
1251675 | Model Code Description N/A VR0.8D.0/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 0.8 bar11 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2089823 | Model Code Description N/A VR0.8D.0/-V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 0.8 bar11 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2084236 | Model Code Description N/A VR1D.0/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 1 bar15 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2079069 | Model Code Description N/A VR2.5D.0/L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2.5 bar36 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
311934 | Model Code Description N/A VR2D.1/L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
306824 | Model Code Description N/A VR2D.1/-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
306825 | Model Code Description N/A VR2D.1/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
312364 | Model Code Description N/A VR2D.1/LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/O Contact | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
317460 | Model Code Description N/A VR2D.1/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
306832 | Model Code Description N/A VR2D.1/V-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
1310220 | Model Code Description N/A VR2D.1/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |