Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|
| 1309342 | Model Code Description N/A VMF 1.5 FD.0 /-2M0-30C | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 1.5 bar22 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1296349 | Model Code Description N/A VMF2.5FD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2.5 bar36 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1289354 | Model Code Description N/A VMF2FD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1295749 | Model Code Description N/A VMF2FD.0/-2M0-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1270533 | Model Code Description N/A VMF2FD.1 /-2M20 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1285347 | Model Code Description N/A VMF2FD.1/-2M20-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1294380 | Model Code Description N/A VMF5FD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1311336 | Model Code Description N/A VMF5FD.1/-2M20-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1290482 | Model Code Description N/A VR2FD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
| 1298107 | Model Code Description N/A VR2FD.0/-2M0-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
| 2202951 | Model Code Description N/A VR2FD.0/-2M20-OE | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
| 1312190 | Model Code Description N/A VR5FD.0/-2M0 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |