Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Switching Type |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1265050 | Model Code Description N/A VR2GC.0/-113 | Type of Indication N/A Electronic / Analog (4-20 mA or 1-10 V) 1 Electrical Switching Contact at 75% and at 100% of Pressure Setting Analog Signal Up to 20% of Pressure Setting Constant 4 mA or 1 V | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O, Electronic, PNP Positive Switching (Factory Setting) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1267869 | Model Code Description N/A VR2GC.0/-123-LED | Type of Indication N/A Electronic / Analog (4-20 mA or 1-10 V) 1 Electrical Switching Contact at 75% and at 100% of Pressure Setting Analog Signal Up to 20% of Pressure Setting Constant 4 mA or 1 V | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O, Electronic, PNP Positive Switching (Factory Setting) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1273214 | Model Code Description N/A VR2GC.0/-123-SQ | Type of Indication N/A Electronic / Analog (4-20 mA or 1-10 V) 1 Electrical Switching Contact at 75% and at 100% of Pressure Setting Analog Signal Up to 20% of Pressure Setting Constant 4 mA or 1 V | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O, Electronic, PNP Positive Switching (Factory Setting) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1274962 | Model Code Description N/A VR2GC.0/-SP-113 | Type of Indication N/A Electronic / Analog (4-20 mA or 1-10 V) 1 Electrical Switching Contact at 75% and at 100% of Pressure Setting Analog Signal Up to 20% of Pressure Setting Constant 4 mA or 1 V | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O, Electronic, PNP Positive Switching (Factory Setting) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1270327 | Model Code Description N/A VR2GC.0/-V-113-LED-SP | Type of Indication N/A Electronic / Analog (4-20 mA or 1-10 V) 1 Electrical Switching Contact at 75% and at 100% of Pressure Setting Analog Signal Up to 20% of Pressure Setting Constant 4 mA or 1 V | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O, Electronic, PNP Positive Switching (Factory Setting) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1283229 | Model Code Description N/A VR2GC.0/-V-113-LED-SQ | Type of Indication N/A Electronic / Analog (4-20 mA or 1-10 V) 1 Electrical Switching Contact at 75% and at 100% of Pressure Setting Analog Signal Up to 20% of Pressure Setting Constant 4 mA or 1 V | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O, Electronic, PNP Positive Switching (Factory Setting) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |