Part Number |
Model Code Description |
Head Material |
Flow |
Cracking Pressure |
Filter Rating |
Core Products |
|---|---|---|---|---|---|---|
| 2208223 | N/A GHCFCG5VS24VMRT | N/A Anodized Aluminum | N/A 100 gpm380 L/min | N/A 2.8 bar40 psi | N/A 5 µm | |
| 2208451 | N/A GHCFCG5VS24VMR | N/A Anodized Aluminum | N/A 100 gpm380 L/min | N/A 2.8 bar40 psi | N/A 5 µm | |
| 2210436 | N/A GHCFCG5VS24VMLT | N/A Anodized Aluminum | N/A 100 gpm380 L/min | N/A 2.8 bar40 psi | N/A 5 µm | |
| 2214284 | N/A GHCFCG5VS24VML | N/A Anodized Aluminum | N/A 100 gpm380 L/min | N/A 2.8 bar40 psi | N/A 5 µm |