COMPANY HEADER
  • GeoSeal® High-Flow Coalescing Filter
  • Diesel fuel particulate filter for dispensing, transfer or polishing filtration applications
  • Uses patented GeoSeal® elements
  • All-aluminum filter housing is fully compatible with diesel and biodiesel
  • Minimal clearance needed for element service, ideal for enclosure installations
  • Cartridge style element improves performance and reduces waste compared to spin-on solutions
  • A compact design with reduced dimensions compared to similar cartridge filter and spin-on solutions on the market
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Head Material

Flow

Cracking Pressure

Filter Rating

Core Products

N/A GHCFCG5VS24VMRT N/A Anodized Aluminum N/A 100 gpm380 L/min N/A 2.8 bar40 psi N/A 5 µm
N/A GHCFCG5VS24VMR N/A Anodized Aluminum N/A 100 gpm380 L/min N/A 2.8 bar40 psi N/A 5 µm
N/A GHCFCG5VS24VMLT N/A Anodized Aluminum N/A 100 gpm380 L/min N/A 2.8 bar40 psi N/A 5 µm
N/A GHCFCG5VS24VML N/A Anodized Aluminum N/A 100 gpm380 L/min N/A 2.8 bar40 psi N/A 5 µm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1