COMPANY HEADER
The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Type

Mounting

Power Supply Voltage

Permissible Viscosity Range

Core Products

N/A AS 1008-C-000 N/A Saturation Sensor N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A 2 to 350 cSt33 to 1622 SUS
N/A AS 3008-5-000 N/A Saturation Sensor N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A 2 to 350 cSt33 to 1622 SUS
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1