COMPANY HEADER

Fluid Condition Monitoring Kits developed to make a "plug and play" package for IoT and Electronics integration. Includes all components needed to install condition monitoring using one part number.

1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Seal Material

Analog Interfaces

Electrical Connection

Fluids

Core Products

N/A CS1220-A-0-0-0-1/-KASD N/A Viton N/A 4 to 20 mA N/A M12 8 Pole N/A Mineral Oil Based Hydraulic Fluids
N/A CS1220-A-0-0-0-1/-K N/A Viton N/A 4 to 20 mA N/A M12 8 Pole N/A Mineral Oil Based Hydraulic Fluids
N/A CS 1210-A-0-0-0-1/-KAS N/A Fluoroelastomer (FPM) N/A 4 to 20 mA N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Hydraulic/Mineral Oil
N/A CS1320-A-0-0-0-0/-KAS N/A Fluoroelastomer (FPM) N/A 4 to 20 mA N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Hydraulic/Mineral Oil
N/A CS1220-A-0-0-0-1/-KAS N/A Fluoroelastomer (FPM) N/A 4 to 20 mA N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Hydraulic/Mineral Oil
N/A CS 1220-B-0-0-0-1/-K N/A Fluoroelastomer (FPM) N/A 2 to 10 V N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Hydraulic/Mineral Oil
N/A CS 1220-B-0-0-0-1/-K-AS N/A Fluoroelastomer (FPM) N/A 2 to 10 V N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Hydraulic/Mineral Oil
N/A CS1320-A-0-0-0-1/-K N/A Fluoroelastomer (FPM) N/A 4 to 20 mA N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Hydraulic/Mineral Oil
N/A CS1321-B-0-0-0-1/-K N/A Ethylene Propylene (EPDM) N/A 2 to 10 V N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Phosphate Ester
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1