The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

51 - 69 of 69 | Results Per Page | View |
1 2 3 

Part Number

Model Code Description

Size

Heat Removed

Motor Voltage

Port Sizes

Core Products

N/A OKA 10S 4.6 B 130 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 10S 4.6 B 70 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 10S 4.6 B 70 IBT45-3 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 10S 4.6 B 70 IBT50-3 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 10S 4.6 B 100 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 10S 4.6 B 100 IBT45-3 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 10S 4.6 B 130 IBT45-3 N/A 10 N/A 40.6 to 83.3 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 11S 4.6 B 70 N/A 11 N/A 44.9 to 112.2 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 11S 4.6 B 70 IBP3 N/A 11 N/A 44.9 to 112.2 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 11S 4.6 B 100 N/A 11 N/A 44.9 to 112.2 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 11S 4.6 B 100 IBP3 N/A 11 N/A 44.9 to 112.2 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 11S 4.6 B 130 N/A 11 N/A 44.9 to 112.2 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKA 11S 4.6 B 130 IBP3 N/A 11 N/A 44.9 to 112.2 hp N/A 230 VAC 460 VAC N/A SAE-24
N/A OKAF 7S 4.6 B 70 FLND 250 10 BM N/A 7 N/A 19.3 to 41.5 hp N/A 230 VAC 460 VAC N/A SAE-20
N/A OKAF 7S 4.6 B 100 FLND 250 10 BM N/A 7 N/A 19.3 to 41.5 hp N/A 230 VAC 460 VAC N/A SAE-20
N/A OKAF 7S 4.6 B 130 FLND 250 10 BM N/A 7 N/A 19.3 to 41.5 hp N/A 230 VAC 460 VAC N/A SAE-20
N/A OKAF 7S 4.6 B 70 FLND 250 10 BM IBP3 N/A 7 N/A 19.3 to 41.5 hp N/A 230 VAC 460 VAC N/A SAE-20
N/A OKAF 7S 4.6 B 100 FLND 250 10 BM IBP3 N/A 7 N/A 19.3 to 41.5 hp N/A 230 VAC 460 VAC N/A SAE-20
N/A OKAF 7S 4.6 B 130 FLND 250 10 BM IBP3 N/A 7 N/A 19.3 to 41.5 hp N/A 230 VAC 460 VAC N/A SAE-20
51 - 69 of 69 | Results Per Page | View |
1 2 3