OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.

This series is compatible with mineral oils.

1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Accessories

Model Code Description

Motor Voltage

Port Sizes

Weight

Core Products

2594560 N/A 2 N/A N/A OKC 2 H 1.5 115 S N/A 115 VAC N/A SAE-16 ORB N/A 20 lb
2592534 N/A 2 N/A N/A OKC 2 H 1.5 480 S N/A 480 VAC N/A SAE-16 ORB N/A 20 lb
2594619 N/A 3 N/A N/A OKC 3 H 1.5 115 S N/A 115 VAC N/A SAE-16 ORB N/A 27 lb
2592536 N/A 3 N/A N/A OKC 3 H 1.5 480 S N/A 480 VAC N/A SAE-16 ORB N/A 27 lb
2592538 N/A 4 N/A N/A OKC 4 S 1.5 480 S N/A 480 VAC N/A SAE-16 ORB N/A 47 lb
2594337 N/A 5 N/A N/A OKC 5 S 1.5 115 S N/A 115 VAC N/A SAE-20 ORB N/A 62 lb
2592540 N/A 5 N/A N/A OKC 5 S 1.5 480 S N/A 480 VAC N/A SAE-20 ORB N/A 62 lb
7706473 N/A 4 N/A N/A OKC 4 S 1.5 115 S PRF N/A 115 VAC N/A SAE-16 ORB N/A 47 lb
7706474 N/A 3 N/A Pressure Bypass Valve N/A OKC 3 H 1.5 115 S IBP3 PRF N/A 115 VAC N/A SAE-16 ORB N/A 27 lb
7706475 N/A 3 N/A Pressure Bypass Valve N/A OKC 3 H 1.5 480 S IBP3 PRF N/A 480 VAC N/A SAE-16 ORB N/A 27 lb
7706476 N/A 4 N/A Pressure Bypass Valve N/A OKC 4 S 1.5 480 S IBP3 PRF N/A 480 VAC N/A SAE-16 ORB N/A 47 lb
2592544 N/A 7 N/A N/A OKC 7 S 1.5 480 S N/A 480 VAC N/A SAE-20 ORB N/A 99 lb
2596451 N/A 6 N/A N/A OKC 6 H 1.5 115 S N/A 115 VAC N/A SAE-20 ORB N/A 86 lb
2592542 N/A 6 N/A N/A OKC 6 H 1.5 480 S N/A 480 VAC N/A SAE-20 ORB N/A 128 lb
2594915 N/A 7 N/A N/A OKC 7 S 1.5 115 S N/A 115 VAC N/A SAE-20 ORB N/A 99 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1