OKC Series
Coolers-Air Cooled (Standard)
OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications
These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
1 2
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Weight |
Core Products |
|---|---|---|---|---|---|---|---|
| 2951148 | Model Code Description N/A OKC 4 S 1.5 480 S TS120 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2595530 | Model Code Description N/A OKC 4 S 1.5 480 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2594337 | Model Code Description N/A OKC 5 S 1.5 115 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2595147 | Model Code Description N/A OKC 5 S 1.5 115 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2597062 | Model Code Description N/A OKC 5 S 1.5 115 S IBP4 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2598371 | Model Code Description N/A OKC 5 S 1.5 115 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2592539 | Model Code Description N/A OKC 5 S 1.5 230 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2593638 | Model Code Description N/A OKC 5 S 1.5 230 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2592540 | Model Code Description N/A OKC 5 S 1.5 480 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2593640 | Model Code Description N/A OKC 5 S 1.5 480 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 2595161 | Model Code Description N/A OKC 5 S 1.5 480 S IBT60-3 TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 55 gpm | Heat Removed N/A 6.7 to 12.7 hp | Pressure Drop [Max] N/A 15 bar | Weight N/A 62 lb | Core Products |
| 7706473 | Model Code Description N/A OKC 4 S 1.5 115 S PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 7706474 | Model Code Description N/A OKC 3 H 1.5 115 S IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 7706475 | Model Code Description N/A OKC 3 H 1.5 480 S IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 7706476 | Model Code Description N/A OKC 4 S 1.5 480 S IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
1 2