AC-M Series
(143)The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
/Asset/CoolingSys-AC-M.jpg
ELH Hydraulic Fan Series
(60)ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications
These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
OK Series
(69)The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
/Asset/CoolingSys-OK_1.jpg
OKC Series
(40)OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications
These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
SC Series
(51)SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.