AC-M Series
Coolers-Air Cooled (Standard)
The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 7705363 | Model Code Description N/A AC-M 1 2.5 12V HB S | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705815 | Model Code Description N/A AC-M 1 2.5 12V HB S TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705816 | Model Code Description N/A AC-M 1 2.5 12V HB S IBP2 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705819 | Model Code Description N/A AC-M 1 2.5 12V HB S IBP2 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705823 | Model Code Description N/A AC-M 1 2.5 12V HB S IBT45-3 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705827 | Model Code Description N/A AC-M 1 2.5 12V HB S IBT45-3 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705375 | Model Code Description N/A AC-M 1 2.5 12V PC S | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705801 | Model Code Description N/A AC-M 1 2.5 12V PC S TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705802 | Model Code Description N/A AC-M 1 2.5 12V PC S IBP2 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705805 | Model Code Description N/A AC-M 1 2.5 12V PC S IBP2 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705809 | Model Code Description N/A AC-M 1 2.5 12V PC S IBT45-3 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705813 | Model Code Description N/A AC-M 1 2.5 12V PC S IBT45-3 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705925 | Model Code Description N/A AC-M 1 2.5 24V HB S | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705927 | Model Code Description N/A AC-M 1 2.5 24V HB S TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705928 | Model Code Description N/A AC-M 1 2.5 24V HB S IBP2 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705931 | Model Code Description N/A AC-M 1 2.5 24V HB S IBP2 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705935 | Model Code Description N/A AC-M 1 2.5 24V HB S IBT45-3 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705939 | Model Code Description N/A AC-M 1 2.5 24V HB S IBT45-3 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705912 | Model Code Description N/A AC-M 1 2.5 24V PC S | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705914 | Model Code Description N/A AC-M 1 2.5 24V PC S TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705915 | Model Code Description N/A AC-M 1 2.5 24V PC S IBP2 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705918 | Model Code Description N/A AC-M 1 2.5 24V PC S IBP2 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705920 | Model Code Description N/A AC-M 1 2.5 24V PC S IBT45-3 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705924 | Model Code Description N/A AC-M 1 2.5 24V PC S IBT45-3 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 47.5 gpm | Core Products |
| 7705364 | Model Code Description N/A AC-M 2 2.5 12V HB S | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |