OK Series
Coolers-Air Cooled (Standard)
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 7706478 | Model Code Description N/A OK 4S 3.6 B IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 54 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar22 psi | Core Products |
| 7706477 | Model Code Description N/A OK 6S 3.6 B IBP3 PRF | Flow [Min] N/A 10 gpm | Flow [Max] N/A 65 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7707390 | Model Code Description N/A OK 4S 4.6 B | Flow [Min] N/A 3 gpm | Flow [Max] N/A 54 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar22 psi | Core Products |
| 7707391 | Model Code Description N/A OK 4S 4.6 B IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 54 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar22 psi | Core Products |
| 7707538 | Model Code Description N/A OK 5S 4.6 B | Flow [Min] N/A 3 gpm | Flow [Max] N/A 65 gpm | Heat Removed N/A 6.7 to 17.7 hp | Pressure Drop [Max] N/A 20 bar20 psi | Core Products |
| 7707539 | Model Code Description N/A OK 5S 4.6 B IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 65 gpm | Heat Removed N/A 6.7 to 17.7 hp | Pressure Drop [Max] N/A 20 bar20 psi | Core Products |
| 7707196 | Model Code Description N/A OK 6S 4.6 B | Flow [Min] N/A 10 gpm | Flow [Max] N/A 65 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7707197 | Model Code Description N/A OK 6S 4.6 B IBP3 | Flow [Min] N/A 10 gpm | Flow [Max] N/A 65 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7707611 | Model Code Description N/A OK 7S 4.6 B | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7707612 | Model Code Description N/A OK 7S 4.6 B IBP3 | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7706513 | Model Code Description N/A OK 8S 4.6 B | Flow [Min] N/A 10 gpm | Flow [Max] N/A 94 gpm | Heat Removed N/A 19.7 to 43.9 hp | Pressure Drop [Max] N/A 27 bar27 psi | Core Products |
| 7706523 | Model Code Description N/A OK 8S 4.6 B IBP3 PRF | Flow [Min] N/A 10 gpm | Flow [Max] N/A 94 gpm | Heat Removed N/A 19.7 to 43.9 hp | Pressure Drop [Max] N/A 27 bar27 psi | Core Products |
| 7708070 | Model Code Description N/A OK 8S 4.6 X | Flow [Min] N/A 10 gpm | Flow [Max] N/A 94 gpm | Heat Removed N/A 19.7 to 43.9 hp | Pressure Drop [Max] N/A 27 bar27 psi | Core Products |
| 7706524 | Model Code Description N/A OK 9S 4.6 B | Flow [Min] N/A 10 gpm | Flow [Max] N/A 94 gpm | Heat Removed N/A 27.7 to 65.3 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7706525 | Model Code Description N/A OK 9S 4.6 B IBP3 PRF | Flow [Min] N/A 10 gpm | Flow [Max] N/A 94 gpm | Heat Removed N/A 27.7 to 65.3 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7707138 | Model Code Description N/A OK 9S 4.6 X IBP3 AITR | Flow [Min] N/A 10 gpm | Flow [Max] N/A 94 gpm | Heat Removed N/A 27.7 to 65.3 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7706531 | Model Code Description N/A OK 10S 4.6 B | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7706532 | Model Code Description N/A OK 10S 4.6 B IBP3 PRF | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707655 | Model Code Description N/A OK 10S 4.6 X IBP3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7706533 | Model Code Description N/A OK 11S 4.6 B | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7706534 | Model Code Description N/A OK 11S 4.6 B IBP3 PRF | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7707206 | Model Code Description N/A OK 11S 4.6 B IBP4 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7707258 | Model Code Description N/A OK 12S 4.6 B | Flow [Min] N/A 16 gpm | Flow [Max] N/A 210 gpm | Heat Removed N/A 81.8 to 159.2 hp | Pressure Drop [Max] N/A 17 bar17 psi | Core Products |
| 7707120 | Model Code Description N/A OK 14S 4.6 B | Flow [Min] N/A 32 gpm | Flow [Max] N/A 222 gpm | Heat Removed N/A 90.8 to 209.7 hp | Pressure Drop [Max] N/A 19 bar19 psi | Core Products |
| 7707218 | Model Code Description N/A OKA 4S 4.6 B 28 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 54 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar22 psi | Core Products |