SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Model Code Description

Motor Capacity

Outlet Type

Heat Removed

Core Products

2593519 N/A N/A SCA 2 L 1.5 B 28 SO25 N/A N/A N/A
2598614 N/A N/A SCA 2 L 1.6 B 40 SO249 N/A N/A N/A
2598380 N/A N/A SCA 3 L 2.6 B 40 SO249 N/A N/A N/A
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1