Sign In
Hydac Logo

My HYDAC login

Products Background Image

SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.

26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Size

Heat Removed (hp)

Material ID

Size

Model Code Description

Motor Capacity

Outlet Type

Heat Removed

Core Products

N/A 1 N/A SCA 1 L 1.5 A 10 IBP2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 L 1.5 A 10 IBP3 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 L 1.5 A 10 IBT45-2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 L 1.5 B 10 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 L 1.5 B 10 IBP2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 L 1.5 B 10 IBP3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 L 1.5 B 10 IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 A 10 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 A 10 IBP2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 A 10 IBP3 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 A 10 IBT45-2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 B 10 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 B 10 IBP2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 B 10 IBP3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 B 10 IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCA 1 S 1.5 B 8 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 2 N/A SCA 2 L 1.6 B 40 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
N/A 2 N/A SCA 2 S 1.6 B 28 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
N/A 3 N/A SCA 3 L 2.6 B 40 N/A 230 VAC 460 VAC N/A SAE FORB N/A 6.6 to 13.5 hp
N/A 3 N/A SCA 4 L 1.6 B 28 N/A 230 VAC 460 VAC N/A SAE FORB N/A 7.2 to 16.8 hp
N/A 1 N/A SCAF 1 L 1.5 B 10 LPF160 10 B IBT45-3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCAF1L1.5B10LPF16010D115AITRIBP-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCAF 1 L 1.5 B 10 LPF160 3 C N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 1 N/A SCAF 1 S 1.5 B 10 LPF160 74 B N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
N/A 2 N/A SCAF 2 L 1.6 B 28 LPF160 10 B N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3