Sign In
Hydac Logo

My HYDAC login

Products Background Image

SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.

51 - 51 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Size

Heat Removed (hp)

Material ID

Size

Model Code Description

Motor Capacity

Outlet Type

Heat Removed

Core Products

N/A 4 N/A SCAF 4 S 1.6 B 28 LPF240 10 D24 IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 7.2 to 16.8 hp
51 - 51 of 51 | Results Per Page | View | Unit of Measure
1 2 3