Sign In
Hydac Logo

My HYDAC login

Products Background Image

ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Size

Heat Removed (hp)

Flow [Max] (gpm)

  • 47
  • 66
  • 79

Material ID

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

N/A ELH 6 1.5 H14 S N/A 19 to 49 hp N/A 7 gpm N/A
N/A ELH 6 1.5 H14 S IBT45-3 N/A 24 to 66 hp N/A 7 gpm N/A
N/A ELH 6 1.5 H22 S IBT45-3 N/A 24 to 66 hp N/A 7 gpm N/A
N/A ELH 6 1.5 H6.3 S IBT45-3 N/A 24 to 66 hp N/A 7 gpm N/A
N/A ELH 8 1.5 H14 S IBT45-3 N/A 32 to 104 hp N/A 7 gpm N/A
N/A ELH 8 1.5 H6.3 S IBT45-3 N/A 32 to 104 hp N/A 7 gpm N/A
N/A ELH 9 1.5 H14 S IBT45-3 N/A 42 to 135 hp N/A 7 gpm N/A
N/A ELH 9 1.5 H22 S IBT45-3 N/A 42 to 135 hp N/A 7 gpm N/A
N/A ELH 9 1.5 H6.3 S N/A 42 to 135 hp N/A 7 gpm N/A
N/A ELH 9 1.5 H6.3 S IBP3 N/A 42 to 135 hp N/A 7 gpm N/A
N/A ELH 9 1.5 H6.3 S IBT45-2 N/A 42 to 135 hp N/A 7 gpm N/A
N/A ELH 9 1.5 H6.3 S IBT45-3 N/A 42 to 135 hp N/A 7 gpm N/A
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3