COMPANY HEADER
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Core Products

N/A OK 2 H 3.5 B N/A 3 gpm N/A 44 gpm N/A 3.2 to 7.0 hp N/A 33 bar
N/A OK 2 H 3.5 B AITR N/A 3 gpm N/A 44 gpm N/A 3.2 to 7.0 hp N/A 33 bar
N/A OK 2 H 3.5 B IBP3 N/A 3 gpm N/A 44 gpm N/A 3.2 to 7.0 hp N/A 33 bar
N/A OK 2 S 3.5 B SC N/A 3 gpm N/A 44 gpm N/A 3.2 to 7.0 hp N/A 33 bar
N/A OK 2 S 3.5 B IBP3 N/A 3 gpm N/A 44 gpm N/A 3.2 to 7.0 hp N/A 33 bar
N/A OK 3 H 3.5 B QS N/A 3 gpm N/A 44 gpm N/A 4.4 to 11 hp N/A 36 bar
N/A OK 3 H 3.5 B IBP3 N/A 3 gpm N/A 44 gpm N/A 4.4 to 11 hp N/A 36 bar
N/A OK 3 S 3.5 B N/A 3 gpm N/A 44 gpm N/A 4.4 to 11 hp N/A 36 bar
N/A OK 4 L 3.6 B N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OK 4 S 3.6 B SC N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OK 4 S 3.6 B IBP2 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OK 5 L 3.6 B N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar
N/A OK 5 L 3.6 B IBP2 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar
N/A OK 5 S 3.6 B QS N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar
N/A OK 5 S 3.6 B IBP3 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar
N/A OK 6 L 3.6 B N/A 10 gpm N/A 60 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OK 6 S 3.6 B QS N/A 10 gpm N/A 60 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OK 6 S 3.6 B IBP2 N/A 10 gpm N/A 60 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OK 7 L 3.6 B N/A 10 gpm N/A 80 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OK 7 S 3.6 B SC N/A 10 gpm N/A 80 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OK 7 S 3.6 B IBP2 N/A 10 gpm N/A 80 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OK 7 S 3.6 B IBT45-3 N/A 10 gpm N/A 80 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OK 7 S 3.6 C IBT45-3 N/A 10 gpm N/A 80 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OKA 4L 3.6 B 28 N/A N/A 8.45 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OKA 4L 3.6 B 40 N/A N/A 12 gpm N/A 5.3 to 12.5 hp N/A 22 bar
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2