Clear
Filter
Thread Type
BSPP NPT
Thread Size
- G 1/4
- 3/8 NPT
- G 3/8
- G 1/2
- G 3/4
- G 1
- G 1 1/4
- G 1 1/2
- G 2
Nominal Size
- DN10
- DN15
- DN20
- DN25
- DN32
- DN40
- DN50
Pressure [Max] (bar)
- 20
- 40
- 64
- 100
- 120
- 200
Pressure [Max] (psi)
- 290
- 580
- 928
- 1450
- 1740
- 2900
Switching Function
- Normally Closed
- Normally Open
Actuator Type
- Electric
- Pneumatic
Voltage (V)
- 24
- 230
Number of Ways
- 2/2
- 3/2
Part Number |
Model Description |
Thread Size |
Nominal Size |
Pressure [Max] |
Switching Function |
Actuator Type |
Voltage |
Number of Ways |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 3929677 | N/A CX05 -2/2-D/C-2/10/100/012/ 24V-Z80 | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A | Core Products |