Sign In
Hydac Logo

My HYDAC login

Products Background Image
1 - 25 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Thread Type

BSPP NPT

Thread Size

  • G 1/4
  • 3/8 NPT
  • G 3/8
  • G 1/2
  • G 3/4
  • G 1
  • G 1 1/4
  • G 1 1/2
  • G 2

Nominal Size

  • DN10
  • DN15
  • DN20
  • DN25
  • DN32
  • DN40
  • DN50

Pressure [Max] (bar)

  • 20
  • 40
  • 64
  • 100
  • 120
  • 200

Pressure [Max] (psi)

  • 290
  • 580
  • 928
  • 1450
  • 1740
  • 2900

Switching Function

  • Normally Closed
  • Normally Open

Actuator Type

  • Electric
  • Pneumatic

Voltage (V)

  • 24
  • 230

Number of Ways

  • 2/2
  • 3/2

Part Number

Model Description

Thread Size

Nominal Size

Pressure [Max]

Switching Function

Actuator Type

Voltage

Number of Ways

Core Products

N/A CX02 -2/2-D/C-2/10/020/012/ 24V N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/10/020/012/ 24V-1I N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-HW N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-Z80 N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/20/020/100/ 24V N/A G 1 N/A DN20 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12 N/A G 1 N/A DN20 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12-HW N/A G 1 N/A DN20 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/C-2/25/020/112/230V-LED-D N/A G 1 1/2 N/A DN25 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 230 V N/A 2/2
N/A CX02 -2/2-D/C-2/25/020/114/ 24V N/A G 1 1/4 N/A DN25 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX02 -2/2-D/O-2/32/020/112/ 24V N/A G 1 1/2 N/A DN32 N/A 20 bar290 psi N/A Normally Open N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/10/040/012/ 24V N/A G 1/2 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/10/040/012/ 24V-M12 N/A G 1/2 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/10/040/014/ 24V N/A G 1/4 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/10/040/038-NPT/ 24V N/A 3/8 NPT N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/15/040/034/ 24V-M12 N/A G 3/4 N/A DN15 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/15/040/034/ 24VM12HW DVS N/A G 3/4 N/A DN15 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/20/040/100/ 24V N/A G 1 N/A DN20 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/20/040/100/ 24V-SO N/A G 1 N/A DN20 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/25/040/112/ 24V-M12 N/A G 1 1/2 N/A DN25 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/40/016/112/ 24V N/A G 1 1/2 N/A DN40 N/A N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/C-2/50/016/200/ 24V N/A G 2 N/A DN50 N/A N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -2/2-D/O-2/10/040/038-NPT/ 24V N/A 3/8 NPT N/A DN10 N/A 40 bar580 psi N/A Normally Open N/A Electric N/A 24 V N/A 2/2
N/A CX03 -3/2-D/C-2/10/040/012/ 24V N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/C-2/10/040/012/ 24V-HW DMG N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/C-2/10/040/012/ 24V-M12-Z80 N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
1 - 25 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5