Manifold Coaxial Valves
CX Series Valves
Clear
Filter
End Type
- BSPP
- NPT
Thread Type
- G 1/2
- G 3/4
- G 1
Pressure [Max] (bar)
- 40
- 64
- 120
Pressure [Max] (psi)
- 580
- 928
- 1740
Switching Function
- Normally Closed
- Normally Open
Actuator Type
- Electric
- Pneumatic
Part Number |
Model Description |
Thread Size |
Switching Function |
Actuator Type |
Number of Ways |
Core Products |
|---|---|---|---|---|---|---|
| 3438198 | N/A CX03M-2/2-D/C-2/10/040/012/ 24V | Thread Size N/A G 1/2 | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Core Products |
| 4115781 | N/A CX03M-2/2-D/C-2/10/040/012/ 24V-1X-M6 | Thread Size N/A G 1/2 | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Core Products |
| 3586101 | N/A CX03M-2/2-D/C-2/15/040/034/ 24V-M12 DVS | Thread Size N/A G 3/4 | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Core Products |
| 4187421 | N/A CX03M-2/2-D/C/O-2/25/040/100-NPT-M12-3XL | Thread Size N/A G 1 | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 3507739 | N/A CX04M-2/2-D/C-2/15/064/012/ 24V-M12-1X | Thread Size N/A G 1/2 | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Core Products |
| 3438979 | N/A CX06M-2/2-F/C-2/10/064/012-1X-M6 | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 4397257 | N/A CX06M-2/2-F/C-2/10/064/012-1X-M6-QR-T | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 4466345 | N/A CX06M-2/2-F/C-2/2/32/064/112-4XLR-SO | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 3932458 | N/A CX06M-2/2-F/C-2/32/064/100-1X | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 4229335 | N/A CX06M-2/2-F/C-2/32/064/114-1X-QR | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 4384865 | N/A CX06M-2/2-F/C-O-2/10/064/012-QR-5XLR-SO | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 3987855 | N/A CX07M-2/2-F/C-2/10/120/012-1X-IN-M6 | Thread Size N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |
| 3987856 | N/A CX07M-2/2-F/O-2/10/120/012-1X-IN-M6 | Thread Size N/A | Switching Function N/A Normally Open | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Core Products |