COMPANY HEADER
Diaphragm accumulators are a cost effective option for numerous functions involving energy storage, shock absorption or pulsation dampening in a hydraulic or fluid system. They are well suited for applications where smaller fluid volumes and flow rates are adequate and that require or involve:
  • Compact design
  • Low weight
  • Flexible mounting positions
  • Extremely quick shock response
  • Low cost
  • Low lubricity fluids, like water
1 - 25 of 231 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Fluid Port Connection

Size (L)

Material

Diameter

Core Products

N/A SBO200-1E1/112A9-200AK N/A BSP Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/112S-210AB N/A Male / Female Combination Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/112S-210AK N/A BSP Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/112S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/112U-200AB N/A Male / Female Combination Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/112U-200AK N/A BSP Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/112U-200CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/113U-200AK N/A BSP Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/114S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/114U-200AB N/A Male / Female Combination Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/116S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/663S-210CK N/A Standard SAE Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/663U-200AB N/A Male / Female Combination Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/663U-200AK N/A BSP Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/663U-210CK N/A Standard SAE Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E1/663US1-210AK N/A BSP Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E4/112S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E4/113S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E4/114S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E4/116S-210CK N/A Standard SAE Connection N/A 1 N/A Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E4/663A9-200AK N/A BSP Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO200-1E4/663U-210CK N/A Standard SAE Connection N/A 1 N/A Low Temp Carbon Steel N/A 5.35 in136 mm
N/A SBO210-0,5E1/663U-210AB N/A Male / Female Combination Connection N/A 0.5 N/A Low Temp Carbon Steel N/A 4.13 in105.0 mm
N/A SBO210-0,5E4/112US1-210CK N/A Standard SAE Connection N/A 0.5 N/A Carbon Steel N/A 4.13 in105.0 mm
N/A SBO210-0,75E1/116U-210AB N/A Male / Female Combination Connection N/A 0.75 N/A Carbon Steel N/A 4.76 in121.0 mm
1 - 25 of 231 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »