Starter Kits CODESYS
Electronic Accessories (Controllers and Displays)
For a project to be effective it is necessary to have the right accessories and suitable tools to have. In the case of application development the individual components must also be properly combined and must be compatible with each other. If some application software is to be developed for a HYDAC mobile controller, it is best to use one our starter kits. These kits contain all the necessary tools and products for the operation of a HY-TTC controller. The project’s sensors and actuators can be connected to the particular connector interface thus ensuring that the electronics and valve technology actually used are always connected directly to the controller. This makes developing and performing initial tests much less time-consuming.
Below are starter kits for CODESYS versions
Below are starter kits for CODESYS versions
Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 924525 | N/A HY-TTC 50 CODESYS Starter Kit | Model Code Description N/A HY-TTC 50 | Core Products |
| 922197 | N/A HY-TTC 60 CODESYS Starter Kit | Model Code Description N/A HY-TTC 60 | Core Products |
| 923617 | N/A HY-TTC 94 CODESYS Starter Kit | Model Code Description N/A HY-TTC 94 | Core Products |
| 926666 | N/A HY-TTC 510 CODESYS Starter Kit | Model Code Description N/A HY-TTC 510 | Core Products |
| 924366 | N/A HY-TTC 540 CODESYS Starter Kit | Model Code Description N/A HY-TTC 540 | Core Products |
| 924149 | N/A HY-TTC 580 CODESYS Starter Kit | Model Code Description N/A HY-TTC 580 | Core Products |
| 926016 | N/A HY-TTC 32 CODESYS Starter Kit | Model Code Description N/A HY-TTC 32 | Core Products |