COMPANY HEADER
For a project to be effective it is necessary to have the right accessories and suitable tools to have. In the case of application development the individual components must also be properly combined and must be  compatible with each other. If some application software is to be developed for a HYDAC mobile controller, it is best to use one our starter kits. These kits contain all the necessary tools and products for the operation of a HY-TTC controller. The project’s sensors and actuators can be connected to the particular connector interface thus ensuring that the electronics and valve technology actually used are always connected directly to the controller. This makes developing and performing initial tests much less time-consuming.

Below are starter kits for CODESYS versions
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Model Code Description

Core Products

N/A HY-TTC 50 CODESYS Starter Kit N/A HY-TTC 50
N/A HY-TTC 60 CODESYS Starter Kit N/A HY-TTC 60
N/A HY-TTC 94 CODESYS Starter Kit N/A HY-TTC 94
N/A HY-TTC 510 CODESYS Starter Kit N/A HY-TTC 510
N/A HY-TTC 540 CODESYS Starter Kit N/A HY-TTC 540
N/A HY-TTC 580 CODESYS Starter Kit N/A HY-TTC 580
N/A HY-TTC 32 CODESYS Starter Kit N/A HY-TTC 32
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1