For a project to be effective it is necessary to have the right accessories and suitable tools to have. In the case of application development the individual components must also be properly combined and must be  compatible with each other. If some application software is to be developed for a HYDAC mobile controller, it is best to use one our starter kits. These kits contain all the necessary tools and products for the operation of a HY-TTC controller. The project’s sensors and actuators can be connected to the particular connector interface thus ensuring that the electronics and valve technology actually used are always connected directly to the controller. This makes developing and performing initial tests much less time-consuming.

Below are starter kits for C versions
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Core Products

924524 N/A HY-TTC 50-CP-STARTERKIT
924178 N/A HY-TTC 94 CP-STARTERKIT
926665 N/A HY-TTC 510-CP-STARTERKIT
924365 N/A HY-TTC 540 CP-STARTERKIT
924105 N/A HY-TTC 580 CP-Starterkit
924146 N/A HY-TTC 30-H-CP-STARTERKIT
924150 N/A HY-TTC 30S-H-CP-STARTERKIT
926014 N/A HY-TTC 32-CP-STARTERKIT
926015 N/A HY-TTC 32S-CP-STARTERKIT
929660 N/A TTC 2310-CP-STARTERKIT
929661 N/A TTC 2380-CP-STARTERKIT
929662 N/A TTC 2385-CP-STARTERKIT
929663 N/A TTC 2390-CP-STARTERKIT
929902 N/A TTC 2038-CP-STARTERKIT
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1