For a project to be effective it is necessary to have the right accessories and suitable tools to have. In the case of application development the individual components must also be properly combined and must be  compatible with each other. If some application software is to be developed for a HYDAC mobile controller, it is best to use one our starter kits. These kits contain all the necessary tools and products for the operation of a HY-TTC controller. The project’s sensors and actuators can be connected to the particular connector interface thus ensuring that the electronics and valve technology actually used are always connected directly to the controller. This makes developing and performing initial tests much less time-consuming.

Below are starter kits for I/O expansion modules.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Model Code Description

Core Products

924142 N/A HY-TTC 30X-H Starter Kit N/A HY-TTC 30X-H-STARTERKIT
924148 N/A HY-TTC 30XS-H Starter Kit N/A HY-TTC 30XS-H-STARTERKIT
929901 N/A TTC 2038XS Starter Kit N/A TTC 2038XS-STARTERKIT
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1