COMPANY HEADER
Accessories for the HMG Diagnostic devices which are electrical cables, cases, mechanical adapters, RPM sensor, and chargers.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Model Code Description

Core Products

N/A RPM Sensor (connection M12 x 1) 2 meter includes HDS 1000 Reflector Set (part number 904812) N/A HDS 1000-002
N/A Car charger for HMG 2500/30 x 0/4000 N/A ZBE 31 (CAR CHARGER FOR HMG3000)
N/A Pin adapter for HMG 2500/30 x 0/4000 for 3 conductor signals and AquaSensor AS 10000 N/A ZBE 46 (Adap. 3-Leiter Sign. + AS1000)
N/A Adapter hose DN 2 / 1620/1620, 400 mm and 1000 mm, pressure gauge connection 1620/ G1/4, adapter 1615/1620, bulkhead couplings 1620/1620 N/A HYDRAULIC ADAPTER SET - HMG
N/A Sensor cable (M12 x 1, 5 pin) 2 meter length N/A ZBE 30-02
N/A Sensor cable (M12 x 1, 5 pin) 5 meter length N/A ZBE 30-05
N/A Pelian case for HMG 4000 and accessories N/A CASE HMG 4000, Pelican
N/A Trolley bag for HMG 2500/4000 and accessories N/A TROLLEY BAG HMG 2500/4000 + ACCESSORIES
N/A Y splitter for HCSI sensors N/A HCSI Y-ADAPTOR
N/A Termination connector for HCSI sensors N/A HCSI BUS-TERMINATION
N/A Testpoint Direct Gauge Adapter (G1/4) N/A TEST DGA 1620 (G 1/4) STL/NBR
N/A Universal connection module for HMG 30 x 0/4000 N/A UVM 3000
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1