Mechanical Accessories
Electronic Accessories (Sensors)
Various adapters to get you to the correct fitting such as BSPP, NPT and SAE threads. Snubbers also available which helps protect against pressure spikes.
Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 906968 | N/A G1/4 female to G1/4 male with 0.5 mm snubber | Model Code Description N/A ADAPTER ZBM13 SNUBBER - G1/4 F TO G1/4 M | Core Products |
| 907367 | N/A G1/4 female to G1/4 male with 0.3 mm snubber | Model Code Description N/A ADAPTER ZBM09 SNUBBER - G1/4 F TO G1/4 M | Core Products |
| 2055566 | N/A Adapter G1/4 female to SAE-6 male | Model Code Description N/A ADAPTER G1/4F to SAE-6M | Core Products |
| 2055899 | N/A Adapter G1/4 female to 1/4" NPT male | Model Code Description N/A ADAPTER G1/4F X 1/4NPTM STAINLESS STEEL | Core Products |
| 2063435 | N/A Adapter G1/4 female to G1/4 female | Model Code Description N/A ADAPTER G1/4F X G1/4F | Core Products |
| 2700841 | N/A Adapter G1/4 female to SAE-4 male JIC 37 | Model Code Description N/A ADAPTER G1/4F X SAE-4M JIC37 | Core Products |
| 2700947 | N/A Aligning adapter for EDS 300 | Model Code Description N/A ADAPTER G1/4 MALE X 1/4 NPT FEMALE | Core Products |
| 257276 | N/A G1/4 female to G1/2 male (DIN 16288) | Model Code Description N/A ZBM 01 ADAPTER G1/4F X G1/2M | Core Products |
| 257277 | N/A G1/4 female to G1/2 male (DIN 3852) | Model Code Description N/A ZBM 02 ADAPTER G1/4F X G1/2M | Core Products |
| 2701426 | N/A Adapter SAE-4 male to 1/4" NPT male | Model Code Description N/A ADAPTER SAE4 (M) TO 1/4 NPT (M) | Core Products |
| 2701429 | N/A Adapter SAE-6 female to G1/4 male | Model Code Description N/A FITTING, SAE-6 ORB F X G 1/4" M C.S. NBR | Core Products |
| 2701673 | N/A Adapter SAE-6 female to 1/4" NPT male | Model Code Description N/A ADAPTER SAE-6 (F) TO ¼” NPT (M) SS | Core Products |
| 2067166 | N/A G1/4 female to SAE-6 male with 0.5 mm snubber | Model Code Description N/A ADAPTER G1/4F X SAE-6 MALE 0.5MM SNUBBER | Core Products |
| 907750 | N/A SAE-6 female to SAE-6 male with 0.5 mm snubber | Model Code Description N/A ZBM 15 ADAPTER SAE-6F X SAE-6M W/SNUBBER | Core Products |